How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| AF: | 0.19 | AE2: | 0.56 |
| M: | 2.38 | G: | 1.94 |
| I: | 3.77 in | H: | 0.53 in |
| AB: | 4.07 | L: | 5.51 in |
| U: | 0.75 in | LL: | 2.12 in |
| D: | 2.69 | P: | 1.88 in |
| AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 23Y |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.3 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output RPM: | 117 |
| Ratio: | 15:1 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

