How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | V: | 1.94 in |
| AA: | 8.88 | AF: | 0.19 |
| D: | 2.69 | AE2: | 0.56 |
| AB: | 4.07 | G: | 1.94 |
| L: | 5.51 in | LL: | 2.12 in |
| I: | 3.77 in | T: | 1.125 |
| AG: | 4.65 | U: | 0.75 in |
| H: | 0.53 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.375 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 2.3 | Gear Type: | Worm |
| Model Code: | 23Y | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

