How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | D: | 2.69 |
| AG: | 4.65 | I: | 3.77 in |
| M: | 2.38 | L: | 5.51 in |
| AF: | 0.19 | T: | 1.125 |
| LL: | 2.12 in | U: | 0.75 in |
| AB: | 4.07 | H: | 0.53 in |
| V: | 1.94 in | P: | 1.88 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.51 |
| Output Key: | 1/4 X 3.00 | Model Code: | 23Y |
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-1 |
| Output Diameter (in): | 1.125 in | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 1124 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

