How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AB: | 4.07 | U: | 0.75 in |
| I: | 3.77 in | M: | 2.38 |
| AG: | 4.65 | AE2: | 0.56 |
| T: | 1.125 | L: | 5.51 in |
| LL: | 2.12 in | AF: | 0.19 |
| D: | 2.69 | AA: | 8.88 |
| V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.750 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 3.89 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 23Y | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

