How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| T: | 1.125 | AE2: | 0.56 |
| AF: | 0.19 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AG: | 4.65 | M: | 2.38 |
| I: | 3.77 in | L: | 5.51 in |
| D: | 2.69 | H: | 0.53 in |
| G: | 1.94 | LL: | 2.12 in |
| P: | 1.88 in |
Technical Specifications
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.750 in | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Model Code: | 23Y |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.89 | Assembly: | Y-1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Diameter (in): | 1.125 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

