How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | P: | 1.88 in |
| AG: | 4.65 | T: | 1.125 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AF: | 0.19 | U: | 0.75 in |
| H: | 0.53 in | AA: | 8.88 |
| G: | 1.94 | I: | 3.77 in |
| AB: | 4.07 | M: | 2.38 |
| LL: | 2.12 in | L: | 5.51 in |
| AE2: | 0.56 |
Technical Specifications
| Bore Code: | 18 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.89 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.750 in | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 23Y | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

