How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | T: | 1.125 |
| H: | 0.53 in | AA: | 8.88 |
| L: | 5.51 in | LL: | 2.12 in |
| AG: | 4.65 | U: | 0.75 in |
| M: | 2.38 | I: | 3.77 in |
| AB: | 4.07 | D: | 2.69 |
| V: | 1.94 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AF: | 0.19 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 23Y |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 3.89 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

