How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AB: | 4.07 | AA: | 8.88 |
| V: | 1.94 in | U: | 0.75 in |
| AF: | 0.19 | I: | 3.77 in |
| G: | 1.94 | M: | 2.38 |
| T: | 1.125 | AG: | 4.65 |
| D: | 2.69 | P: | 1.88 in |
| AE2: | 0.56 | L: | 5.51 in |
| LL: | 2.12 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Output Diameter (in): | 1.125 in |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Output RPM: | 35.0 | Model Code: | 23Y |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 50:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

