How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| U: | 0.75 in | L: | 5.51 in |
| I: | 3.77 in | AG: | 4.65 |
| M: | 2.38 | T: | 1.125 |
| LL: | 2.12 in | V: | 1.94 in |
| G: | 1.94 | AA: | 8.88 |
| AB: | 4.07 | AE2: | 0.56 |
| AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.847 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | 23Y |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Output RPM: | 35.0 |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

