How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | I: | 3.77 in |
| AG: | 4.65 | AA: | 8.88 |
| AB: | 4.07 | L: | 5.51 in |
| P: | 1.88 in | G: | 1.94 |
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | U: | 0.75 in |
| AF: | 0.19 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| M: | 2.38 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 0.674 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Center Distance (in): | 2.375 |
| Model Code: | 23Y | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Output RPM: | 29.2 | Output Torque Rating (in-lb): | 1007 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

