How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| D: | 2.69 | M: | 2.38 |
| LL: | 2.12 in | H: | 0.53 in |
| U: | 0.75 in | AF: | 0.19 |
| L: | 5.51 in | V: | 1.94 in |
| T: | 1.125 | I: | 3.77 in |
| AG: | 4.65 | AA: | 8.88 |
| AE2: | 0.56 | G: | 1.94 |
| P: | 1.88 in |
Technical Specifications
| Bore Code: | 18 | Center Distance (in): | 2.375 |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.47 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output RPM: | 233 |
| Model Code: | 23Y | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 863 in/lbs |

