How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | D: | 2.69 |
| V: | 1.94 in | G: | 1.94 |
| AG: | 4.65 | L: | 5.51 in |
| AA: | 8.88 | T: | 1.125 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| M: | 2.38 | U: | 0.75 in |
| I: | 3.77 in | AF: | 0.19 |
| AE2: | 0.56 | H: | 0.53 in |
| LL: | 2.12 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Model Code: | 23Y | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Series Code: | OE |
| Ratio: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

