How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AG: | 4.65 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AE2: | 0.56 |
| AA: | 8.88 | P: | 1.88 in |
| H: | 0.53 in | T: | 1.125 |
| AF: | 0.19 | I: | 3.77 in |
| V: | 1.94 in | L: | 5.51 in |
| AB: | 4.07 | D: | 2.69 |
| G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Assembly: | Y-1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Output Diameter (in): | 1.125 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

