How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AG: | 4.65 | LL: | 2.12 in |
| P: | 1.88 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AF: | 0.19 | U: | 0.75 in |
| M: | 2.38 | AA: | 8.88 |
| D: | 2.69 | AB: | 4.07 |
| AE2: | 0.56 | T: | 1.125 |
| I: | 3.77 in |
Technical Specifications
| Model Code: | 23Y | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.455 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

