How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 3.77 in |
| D: | 2.69 | G: | 1.94 |
| AG: | 4.65 | AB: | 4.07 |
| AE2: | 0.56 | AA: | 8.88 |
| L: | 5.51 in | T: | 1.188 |
| H: | 0.53 in | LL: | 2.12 in |
| M: | 2.38 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Product Type: | Right Angle | Model Code: | 23Y |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Output RPM: | 175 |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.08 | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

