How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AG: | 4.65 |
| P: | 1.88 in | T: | 1.188 |
| LL: | 2.12 in | G: | 1.94 |
| AA: | 8.88 | V: | 1.94 in |
| AF: | 0.19 | AE2: | 0.56 |
| I: | 3.77 in | M: | 2.38 |
| H: | 0.53 in | AB: | 4.07 |
| D: | 2.69 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Center Distance (in): | 2.375 | Input Style: | Solid Shaft |
| Ratio: | 10:1 | Output RPM: | 175 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Ratio Range: | 10:1 |
| Model Code: | 23Y | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

