How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AF: | 0.19 | U: | 0.75 in |
| AE2: | 0.56 | M: | 2.38 |
| D: | 2.69 | P: | 1.88 in |
| I: | 3.77 in | AA: | 8.88 |
| LL: | 2.12 in | G: | 1.94 |
| L: | 5.51 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| T: | 1.188 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Assembly: | Y-1 | Service Factor: | 1 |
| Output RPM: | 17.5 | Bore Code: | 19 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.307 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Model Code: | 23Y |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

