How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.69 |
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | M: | 2.38 |
| AA: | 8.88 | I: | 3.77 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AF: | 0.19 |
| T: | 1.188 | L: | 5.51 in |
| V: | 1.94 in | P: | 1.88 in |
| AB: | 4.07 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.83 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 23Y |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.375 |
| Input Style: | Solid Shaft | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

