How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| T: | 1.188 | U: | 0.75 in |
| P: | 1.88 in | AB: | 4.07 |
| AF: | 0.19 | H: | 0.53 in |
| M: | 2.38 | V: | 1.94 in |
| I: | 3.77 in | L: | 5.51 in |
| G: | 1.94 | AA: | 8.88 |
| AE2: | 0.56 | D: | 2.69 |
| AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | 23Y | Ratio: | 25:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.51 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

