How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.94 |
| L: | 5.51 in | AF: | 0.19 |
| AE2: | 0.56 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| H: | 0.53 in | T: | 1.188 |
| V: | 1.94 in | LL: | 2.12 in |
| P: | 1.88 in | AA: | 8.88 |
| AB: | 4.07 | D: | 2.69 |
| M: | 2.38 |
Technical Specifications
| Model Code: | 23Y | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Input Style: | Solid Shaft | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 1.32 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

