How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AE2: | 0.56 |
| H: | 0.53 in | LL: | 2.12 in |
| L: | 5.51 in | AF: | 0.19 |
| V: | 1.94 in | AB: | 4.07 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AG: | 4.65 |
| D: | 2.69 | P: | 1.88 in |
| G: | 1.94 | T: | 1.188 |
| M: | 2.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Input Style: | Solid Shaft | Output RPM: | 58.3 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Assembly: | Y-1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.750 in |
| Model Code: | 23Y | Input HP @ 1750 RPM: | 1.32 |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

