How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AB: | 4.07 |
| L: | 5.51 in | I: | 3.77 in |
| LL: | 2.12 in | G: | 1.94 |
| M: | 2.38 | AE2: | 0.56 |
| AF: | 0.19 | P: | 1.88 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | V: | 1.94 in |
| U: | 0.75 in | D: | 2.69 |
| AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.32 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.750 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Model Code: | 23Y |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 19 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 1133 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

