How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| D: | 2.69 | P: | 1.88 in |
| AG: | 4.65 | T: | 1.188 |
| L: | 5.51 in | LL: | 2.12 in |
| AE2: | 0.56 | M: | 2.38 |
| I: | 3.77 in | AA: | 8.88 |
| AF: | 0.19 | H: | 0.53 in |
| G: | 1.94 |
Technical Specifications
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output Diameter (in): | 1.188 in |
| Assembly: | Y-1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.750 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23Y | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

