How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | LL: | 2.12 in |
| AB: | 4.07 | T: | 1.188 |
| G: | 1.94 | AF: | 0.19 |
| M: | 2.38 | AE2: | 0.56 |
| D: | 2.69 | AA: | 8.88 |
| P: | 1.88 in | L: | 5.51 in |
| I: | 3.77 in | AG: | 4.65 |
| V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.89 |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Output Diameter (in): | 1.188 in | Input Style: | Solid Shaft |
| Ratio Range: | 5:1 | Bore Code: | 19 |
| Model Code: | 23Y | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Gear Type: | Worm | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

