How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AE2: | 0.56 |
| M: | 2.38 | AA: | 8.88 |
| D: | 2.69 | LL: | 2.12 in |
| U: | 0.75 in | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | P: | 1.88 in |
| L: | 5.51 in | I: | 3.77 in |
| AG: | 4.65 | H: | 0.53 in |
| G: | 1.94 |
Technical Specifications
| Model Code: | 23Y | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 35.0 |
| Assembly: | Y-1 | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

