How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | M: | 2.38 |
| LL: | 2.12 in | V: | 1.94 in |
| L: | 5.51 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| AA: | 8.88 | P: | 1.88 in |
| D: | 2.69 | I: | 3.77 in |
| AB: | 4.07 | U: | 0.75 in |
| H: | 0.53 in | AG: | 4.65 |
| AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Model Code: | 23Y |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.750 in | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output RPM: | 175 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

