How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.25 |
| AF: | 0.19 | H: | 0.53 in |
| P: | 1.88 in | D: | 2.69 |
| AG: | 4.65 | L: | 5.51 in |
| I: | 3.77 in | V: | 1.94 in |
| M: | 2.38 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AB: | 4.07 |
| G: | 1.94 | LL: | 2.12 in |
| AA: | 8.88 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Model Code: | 23Y | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.08 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

