How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | G: | 1.94 |
| T: | 1.25 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AG: | 4.65 | L: | 5.51 in |
| V: | 1.94 in | AE2: | 0.56 |
| I: | 3.77 in | M: | 2.38 |
| D: | 2.69 | LL: | 2.12 in |
| P: | 1.88 in | U: | 0.75 in |
| AF: | 0.19 |
Technical Specifications
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.750 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.307 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Model Code: | 23Y |
| Series Code: | OE | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

