How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| U: | 0.75 in | AB: | 4.07 |
| V: | 1.94 in | I: | 3.77 in |
| H: | 0.53 in | AG: | 4.65 |
| L: | 5.51 in | AE2: | 0.56 |
| G: | 1.94 | LL: | 2.12 in |
| D: | 2.69 | AF: | 0.19 |
| T: | 1.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | Y-1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Product Type: | Right Angle | Model Code: | 23Y |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.307 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

