How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| M: | 2.38 | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| AA: | 8.88 | AG: | 4.65 |
| I: | 3.77 in | U: | 0.75 in |
| P: | 1.88 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AB: | 4.07 | T: | 1.25 |
| H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.375 | Model Code: | 23Y |
| Output RPM: | 117 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.3 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

