How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | H: | 0.53 in |
| LL: | 2.12 in | AA: | 8.88 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AG: | 4.65 |
| I: | 3.77 in | D: | 2.69 |
| AE2: | 0.56 | AF: | 0.19 |
| T: | 1.25 | G: | 1.94 |
| L: | 5.51 in | M: | 2.38 |
| AB: | 4.07 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.3 | Input Diameter (in): | 0.750 in |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Model Code: | 23Y |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.250 in |
| Series Code: | OE | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

