How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | LL: | 2.12 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | U: | 0.75 in |
| G: | 1.94 | AB: | 4.07 |
| M: | 2.38 | AA: | 8.88 |
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | T: | 1.25 |
| L: | 5.51 in | D: | 2.69 |
| AF: | 0.19 |
Technical Specifications
| Model Code: | 23Y | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Ratio: | 20:1 |
| Service Factor: | 1 | Series Code: | OE |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 1.83 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

