How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| L: | 5.51 in | V: | 1.94 in |
| AF: | 0.19 | D: | 2.69 |
| M: | 2.38 | G: | 1.94 |
| AB: | 4.07 | U: | 0.75 in |
| H: | 0.53 in | P: | 1.88 in |
| LL: | 2.12 in | I: | 3.77 in |
| T: | 1.25 | AA: | 8.88 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 23Y | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.51 | Assembly: | Y-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

