How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | P: | 1.88 in |
| AF: | 0.19 | AA: | 8.88 |
| G: | 1.94 | T: | 1.25 |
| H: | 0.53 in | I: | 3.77 in |
| LL: | 2.12 in | U: | 0.75 in |
| AG: | 4.65 | M: | 2.38 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| D: | 2.69 | L: | 5.51 in |
| AE2: | 0.56 |
Technical Specifications
| Output RPM: | 58.3 | Input Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Model Code: | 23Y | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

