How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | T: | 1.25 |
| AF: | 0.19 | AB: | 4.07 |
| G: | 1.94 | L: | 5.51 in |
| I: | 3.77 in | M: | 2.38 |
| AE2: | 0.56 | H: | 0.53 in |
| U: | 0.75 in | D: | 2.69 |
| AA: | 8.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| P: | 1.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.250 in | Model Code: | 23Y |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.04 |
| Series Code: | OE | Output RPM: | 43.8 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.750 in | Bore Code: | 20 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

