How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AB: | 4.07 | V: | 1.94 in |
| T: | 1.25 | I: | 3.77 in |
| AE2: | 0.56 | H: | 0.53 in |
| U: | 0.75 in | P: | 1.88 in |
| LL: | 2.12 in | AA: | 8.88 |
| AF: | 0.19 | M: | 2.38 |
| L: | 5.51 in | D: | 2.69 |
| G: | 1.94 |
Technical Specifications
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 23Y |
| Ratio: | 5:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.89 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

