How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | M: | 2.38 |
| L: | 5.51 in | H: | 0.53 in |
| V: | 1.94 in | G: | 1.94 |
| AA: | 8.88 | AB: | 4.07 |
| P: | 1.88 in | LL: | 2.12 in |
| AF: | 0.19 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| AG: | 4.65 | D: | 2.69 |
| U: | 0.75 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 35.0 | Ratio: | 50:1 |
| Bore Code: | 20 | Ratio Range: | 50:1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.847 |
| Assembly: | Y-1 | Model Code: | 23Y |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

