How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| V: | 1.94 in | T: | 1.25 |
| D: | 2.69 | AG: | 4.65 |
| H: | 0.53 in | AB: | 4.07 |
| AE2: | 0.56 | L: | 5.51 in |
| G: | 1.94 | M: | 2.38 |
| P: | 1.88 in | LL: | 2.12 in |
| I: | 3.77 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Model Code: | 23Y |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output RPM: | 35.0 |
| Input Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.847 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Assembly: | Y-1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

