How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | M: | 2.38 |
| V: | 1.94 in | L: | 5.51 in |
| AA: | 8.88 | AG: | 4.65 |
| D: | 2.69 | G: | 1.94 |
| P: | 1.88 in | AF: | 0.19 |
| AB: | 4.07 | I: | 3.77 in |
| AE2: | 0.56 | T: | 1.25 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.250 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.750 in |
| Ratio Range: | 60:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 23Y | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

