How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AF: | 0.19 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | LL: | 2.12 in |
| AB: | 4.07 | H: | 0.53 in |
| D: | 2.69 | P: | 1.88 in |
| AE2: | 0.56 | AA: | 8.88 |
| G: | 1.94 | M: | 2.38 |
| AG: | 4.65 | V: | 1.94 in |
| U: | 0.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 23Y |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 233 | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 3.47 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.750 in |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.250 in | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

