How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | V: | 1.94 in |
| AB: | 4.07 | AF: | 0.19 |
| D: | 2.69 | LL: | 2.12 in |
| G: | 1.94 | U: | 0.75 in |
| P: | 1.88 in | I: | 3.77 in |
| H: | 0.53 in | AE2: | 0.56 |
| T: | 1.25 | M: | 2.38 |
| L: | 5.51 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Bore Code: | 20 | Assembly: | Y-1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.47 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

