How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | U: | 0.75 in |
| M: | 2.38 | AG: | 4.65 |
| I: | 3.77 in | AA: | 8.88 |
| L: | 5.51 in | LL: | 2.12 in |
| T: | 1.25 | AF: | 0.19 |
| V: | 1.94 in | AB: | 4.07 |
| D: | 2.69 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 23Y |
| Input Diameter (in): | 0.750 in | Ratio Range: | 7.5:1 |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

