How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| D: | 2.69 | L: | 5.51 in |
| AF: | 0.19 | G: | 1.94 |
| U: | 0.75 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| LL: | 2.12 in | V: | 1.94 in |
| AG: | 4.65 | AA: | 8.88 |
| M: | 2.38 | P: | 1.88 in |
| T: | 1.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Output Diameter (in): | 1.250 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Model Code: | 23Y |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.750 in | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

