How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| H: | 0.53 in | AA: | 8.88 |
| G: | 1.94 | AB: | 4.07 |
| M: | 2.38 | D: | 2.69 |
| AF: | 0.19 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| I: | 3.77 in | T: | 1.25 |
| AE2: | 0.56 | V: | 1.94 in |
| P: | 1.88 in |
Technical Specifications
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.750 in |
| Output Diameter (in): | 1.250 in | Assembly: | Y-1 |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Model Code: | 23Y | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

