How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| M: | 2.38 | AF: | 0.19 |
| P: | 1.88 in | I: | 3.77 in |
| G: | 1.94 | U: | 0.75 in |
| AE2: | 0.56 | T: | 1.25 |
| AA: | 8.88 | D: | 2.69 |
| H: | 0.53 in | V: | 1.94 in |
| L: | 5.51 in | LL: | 2.12 in |
| AG: | 4.65 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.750 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Model Code: | 23Y | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.455 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

