How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | M: | 2.38 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| U: | 0.75 in | AE2: | 0.56 |
| L: | 5.51 in | P: | 1.88 in |
| G: | 1.94 | H: | 0.53 in |
| AF: | 0.19 | LL: | 2.12 in |
| AB: | 4.07 | D: | 2.69 |
| AG: | 4.65 | I: | 3.77 in |
| T: | 1.438 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.08 | Ratio: | 10:1 |
| Input Diameter (in): | 0.750 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Model Code: | 23Y | Output RPM: | 175 |
| Assembly: | Y-1 | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

