How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | M: | 2.38 |
| L: | 5.51 in | U: | 0.75 in |
| AF: | 0.19 | AE2: | 0.56 |
| V: | 1.94 in | I: | 3.77 in |
| D: | 2.69 | LL: | 2.12 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| T: | 1.438 | AB: | 4.07 |
| AA: | 8.88 | AG: | 4.65 |
| P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.08 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Bore Code: | 23 | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.750 in | Series Code: | OE |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Model Code: | 23Y | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

