How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | LL: | 2.12 in |
| U: | 0.75 in | D: | 2.69 |
| M: | 2.38 | T: | 1.438 |
| P: | 1.88 in | V: | 1.94 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | H: | 0.53 in |
| L: | 5.51 in | G: | 1.94 |
| AG: | 4.65 | I: | 3.77 in |
| AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Input Diameter (in): | 0.750 in | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Model Code: | 23Y | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

