How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| T: | 1.438 | AG: | 4.65 |
| G: | 1.94 | P: | 1.88 in |
| V: | 1.94 in | LL: | 2.12 in |
| AA: | 8.88 | U: | 0.75 in |
| AE2: | 0.56 | D: | 2.69 |
| L: | 5.51 in | AF: | 0.19 |
| M: | 2.38 | AB: | 4.07 |
| H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Bore Code: | 23 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.307 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Model Code: | 23Y |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

