How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AB: | 4.07 |
| V: | 1.94 in | G: | 1.94 |
| U: | 0.75 in | T: | 1.438 |
| AF: | 0.19 | AG: | 4.65 |
| I: | 3.77 in | LL: | 2.12 in |
| AA: | 8.88 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AE2: | 0.56 | H: | 0.53 in |
| M: | 2.38 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Model Code: | 23Y |
| Input Diameter (in): | 0.750 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 2.3 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

